Rate your Experience
 

Honeywell's new Performance Series fully-featured IR True Day/Night IP cameras are the perfect complement to customer's embedded IP NVR.

Together, they are an excellent cost-effective option for both indoor and outdoor surveillance applications, including retail stores, schools, colleges, hospitals, commercial sites, gated entrances, loading docks, and driveways.

The performance series cameras come in 2, 3, 4, 5 MP, and 4K resolution in bullet, dome, eyeball, fisheye and pancake type configurations.

Combining rugged durability with aesthetic appeal, Honeywell newest IP series are the best in industry making it well suited for a variety of indoor and outdoor applications.

Performance IP Series Cameras feature:
  • Motorized focus/ zoom lens with autofocus
  • for easy installation
  • Lower noise in low light and higher codec efficiency to save on bandwidth and storage
  • 3MP in 16:9 resolution with more pixels per feet
  • Compact design with small form factor for easy installation
  • Supports Micro SD card for local storage
  • Smart IR technology for even distribution of IR
  • True WDR cameras in 2 and 4 MP resolution
  • 4K (8MP) resolution support 60fps 1080P
  • 5 MP camera with 360 degree wide angle fisheye lens
  • Support H.265+/ H.265 codec
Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP