Rate your Experience
 

2 MP WDR

  • Full HD 1080p resolution, 50/60 fps image with a 1/2.8" 2 megapixel sensor
  • True WDR 120 dB ensures glare-free images
  • True Day/Night provides vivid color images by day and clear black and white images at night with ICR (Infrared Cut Filter Removal)
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec
  • 4.8–120 mm, F1.6-F4.4, 25x optical zoom lens with 360° continuous rotation for the flexibility to clearly view the target area with desired width and depth
  • H.265, H.264 and MJPEG codec, triple stream support
  • Six IR LEDs provide up to 328 ft. (100 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
  • ONVIF profile S and G compliant

Datasheet

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP